تجاوز إلى المحتوى الرئيسي
Logo print

6 connectors RJ45 Category 6 UTP

LCS³ LEGRAND

6 connectors RJ45 Category 6 UTP

REF. 033763 EAN. 3414970870599
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Bus (jack)
Type of connector RJ45 8(8)
Screened No
Category 6
Connection type Insulation displacement connector
Special tool necessary No
Suitable for round cable Yes
Suitable for flat cable No
Suitable for litz wire conductor Yes
Suitable for solid conductors Yes
Colour Black
AWG-range 22-26
Width 17.5 mm
Height 20.5 mm
Depth 48.1 mm
Built-in depth 0 mm
Degree of protection (IP) Not applicable
Operating / setting temperature -40-70 °C
Terminal marking indication Yes
RAL-number 0
Antimicrobial treatment No
Label space/information surface No
Mounting method Other
Tube diameter for wall mounted product 0-0 mm
Entry membrane gland type Not applicable

3 documents
Technical Sheet
S000096849FR-05.pdf pdf (4.55 Mo)
Instruction Use
LE09819AB.pdf pdf (1.07 Mo)
Technical Sheet
S000096849EN-05.pdf pdf (4.55 Mo)
2 documents
Catalogue Commercial Page
ex223001_0984.pdf pdf (0.13 Mo)
Catalogue Commercial Page
ex223001_0988.pdf pdf (0.08 Mo)
9 documents
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement