تجاوز إلى المحتوى الرئيسي
Logo print

KNX controller dimming universal rlc din 2 outputs

LEGRAND

KNX controller dimming universal rlc din 2 outputs

REF. 002686 EAN. 3414970601506
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX Yes
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Model Control module
Mounting method Other
Width in number of modular spacings 8
With bus connection Yes
Bus module detachable No
Substation input No
Local operation/hand operation Yes
With LED indication Yes
Number of outputs 2
Output power 0-500 W
Type of load Universal
Max. control current 200 mA
Voltage 100-240 V
Parallel-service possible No
Frequency 50-60 Hz
Degree of protection (IP) IP20
Compatible with Casambi No

4 documents
Technical Guide
LE05504AC_FR.pdf pdf (6.12 Mo)
Instruction Use
LE07510AC.pdf pdf (0.33 Mo)
Technical Sheet
S000095126EN-1.pdf pdf (1.35 Mo)
Technical Guide
LE05504AB_EN.pdf pdf (2.96 Mo)
1 document
Catalogue Commercial Page
ex223001_0896.pdf pdf (0.07 Mo)
1 document
Agreement
2 documents
Firmware
FW-LG-002686.zip zip (0.04 Mo)
Firmware
FW_LG-002638_2.zip zip (8.46 Mo)