تجاوز إلى المحتوى الرئيسي
Logo print

Auxiliary contact for DPX³ - 1 N/C + 1 N/O for rotary handles

LEGRAND

Auxiliary contact for DPX³ - 1 N/C + 1 N/O for rotary handles

REF. 421010 EAN. 3245064210102
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Device fitting Miniature circuit breaker (MCB)
Function Auxiliary switch
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 2
Number of fault-signal switches 0
Rated switch current 5 A
Rated voltage 250 V
Voltage type AC
With auto test for earth leakage function No
Suitable for max. number of poles main contact unit (total) 4
Suitable for max. current main contact unit 5 A

3 documents
Workshop Book
Workshop Book
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0165.pdf pdf (0.13 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل