تجاوز إلى المحتوى الرئيسي
Logo print

Impedance compensator module for 230V~ - 50Hz and 60Hz Legrand standard pulse operated latching relay CX³ - 1 module

CX³ LEGRAND

Impedance compensator module for 230V~ - 50Hz and 60Hz Legrand standard pulse operated latching relay CX³ - 1 module

REF. 412439 EAN. 3245064124393
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Device fitting Auxiliary switch/relay
Function Remote drive
Width in number of modular spacings 1
Rated voltage 230 V
Voltage type AC
With auto test for earth leakage function No
Suitable for max. number of poles main contact unit (total) 4
Suitable for max. current main contact unit 16 A

3 documents
Technical Sheet
F01330FR-00.pdf pdf (0.18 Mo)
Technical Sheet
F01330EN-00.pdf pdf (0.18 Mo)
Instruction Use
LE01996AE.pdf pdf (2 Mo)
1 document
Catalogue Commercial Page
ex223001_0096.pdf pdf (0.28 Mo)