تجاوز إلى المحتوى الرئيسي
Logo print

Signalling auxiliary NO + NC for Legrand standard pulse operated latching relay or contactor CX³ - 250V~ - 5A

CX³ LEGRAND

Signalling auxiliary NO + NC for Legrand standard pulse operated latching relay or contactor CX³ - 250V~ - 5A

REF. 412429 EAN. 3245064124294
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Device fitting Auxiliary switch/relay
Function Auxiliary switch
Width in number of modular spacings 0.5
Number of contacts as normally open contact 1
Number of contacts as normally closed contact 1
Number of contacts as change-over contact 0
Number of fault-signal switches 0
Rated switch current 5 A
Rated voltage 250 V
Voltage type AC
With auto test for earth leakage function No
Suitable for max. number of poles main contact unit (total) 4
Suitable for max. current main contact unit 16 A
Width 9 mm
Height 84.5 mm
Depth 67 mm

3 documents
Instruction Use
LE01996AE.pdf pdf (2 Mo)
Technical Sheet
F01326EN-00.pdf pdf (0.46 Mo)
Technical Sheet
F01326FR-00.pdf pdf (0.45 Mo)
3 documents
Catalogue Technical Page
ex223001_0095.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0096.pdf pdf (0.28 Mo)
Catalogue Commercial Page
ex223001_0094.pdf pdf (0.06 Mo)
1 document
3D Autocad
412429.dwg dwg (0.06 Mo)