تجاوز إلى المحتوى الرئيسي
Logo print

Motorised control DX³ 230 V~ - standard - 1 module - for 1.5 modules devices

LEGRAND

Motorised control DX³ 230 V~ - standard - 1 module - for 1.5 modules devices

REF. 406292 EAN. 3414970310033
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Device fitting Universal
Function Remote turn-on switch
Width in number of modular spacings 2
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Number of fault-signal switches 0
Rated voltage 230 V
Voltage type AC/DC
With auto test for earth leakage function No
Suitable for max. number of poles main contact unit (total) 4
Suitable for max. current main contact unit 125 A
Width 88.6 mm
Height 98.8 mm
Depth 77 mm

3 documents
Technical Sheet
F01285FR-02.pdf pdf (0.76 Mo)
Technical Sheet
F01285EN-02.pdf pdf (0.84 Mo)
Instruction Use
N0264H.pdf pdf (2.53 Mo)
1 document
Catalogue Commercial Page
ex223001_0074.pdf pdf (0.07 Mo)
1 document
3D Autocad
406292.dwg dwg (0.12 Mo)