تجاوز إلى المحتوى الرئيسي
Logo print

Power overvoltage protection (POP) DX³ - 275 V - 1 module

LEGRAND

Power overvoltage protection (POP) DX³ - 275 V - 1 module

REF. 406286 EAN. 3245064062862
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Device fitting Universal
Function Shunt release (for power circuit breaker)
Width in number of modular spacings 1
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Number of fault-signal switches 0
Rated voltage 230 V
Voltage type AC
With auto test for earth leakage function No
Suitable for max. number of poles main contact unit (total) 4
Suitable for max. current main contact unit 125 A
Width 20 mm
Height 83 mm
Depth 71.5 mm

2 documents
Technical Sheet
F01592FR-02.pdf pdf (0.77 Mo)
Technical Sheet
F01592EN-02.pdf pdf (0.76 Mo)
1 document
Catalogue Commercial Page
ex223001_0074.pdf pdf (0.07 Mo)
1 document
3D Autocad
406282.dwg dwg (0.11 Mo)
1 document
PEP
LGRP-00579-V01.01-EN.pdf pdf (0.59 Mo)