تجاوز إلى المحتوى الرئيسي
Logo print

Undervoltage release DX³ 12 to 48 V AC and DC - time delay adjustable from 0 to 300 ms

DX³ LEGRAND

Undervoltage release DX³ 12 to 48 V AC and DC - time delay adjustable from 0 to 300 ms

REF. 406280 EAN. 3245064062800
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Device fitting Universal
Function Under voltage coil
Width in number of modular spacings 1
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Number of fault-signal switches 0
Rated voltage 48 V
Voltage type AC/DC
With auto test for earth leakage function No
Suitable for max. number of poles main contact unit (total) 4
Suitable for max. current main contact unit 125 A
Width 20 mm
Height 83 mm
Depth 71.5 mm

3 documents
Instruction Use
G3363J.pdf pdf (3.83 Mo)
Technical Sheet
F01224EN-01.pdf pdf (0.52 Mo)
Technical Sheet
F01224FR-01.pdf pdf (0.55 Mo)
1 document
Catalogue Commercial Page
ex223001_0074.pdf pdf (0.07 Mo)
1 document
3D Autocad
406282.dwg dwg (0.11 Mo)
1 document
PEP
LGRP-01267-V01.01-EN.pdf pdf (0.62 Mo)