تجاوز إلى المحتوى الرئيسي
Logo print

Cartridge fuse 5 x 20 mm - without indicator - 0.5 A

LEGRAND

Cartridge fuse 5 x 20 mm - without indicator - 0.5 A

REF. 010205 EAN. 3245060102050
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 5 mm
Size 5x20 mm
Voltage type AC
Depth 20 mm
Rated voltage 250 V
Utilization category Other
Rated current 0.5 A
Type of fuse status indicator Other
Rated operating frequency 50-60 Hz
Breaking capacity 1.5 kA
Release characteristic H
Power loss at rated current 0.3 W
Model Ceramic fuse
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C

2 documents
Technical Sheet
fa137bEN.pdf pdf (0.46 Mo)
Technical Sheet
fa137bfr.pdf pdf (0.15 Mo)
1 document
Catalogue Commercial Page
ex223001_0091.pdf pdf (0.09 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل