تجاوز إلى المحتوى الرئيسي
Logo print

Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules

LEGRAND

Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules

REF. 040596 EAN. 3245060405960
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal voltage 24-24 V
Type of current DC
Electricity consumption 0.014-0.018 A
Degree of protection (IP) IP21
Housing material Plastic
Colour of lamp hood Red
Mounting method Built-in
Lamp type LED
Suitable for ceiling mounting Yes
According to EN 54-23 Yes

1 document
Instruction Use
LE04405AB.pdf pdf (1.47 Mo)
1 document
Catalogue Commercial Page
ex223001_0921.pdf pdf (0.05 Mo)
1 document
Agreement
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل