تجاوز إلى المحتوى الرئيسي
Logo print

Panel mounting socket Prisinter Hypra -IP 44/55 -200/250V~ -16 A - 2P+E -plastic

Hypra LEGRAND

Panel mounting socket Prisinter Hypra -IP 44/55 -200/250V~ -16 A - 2P+E -plastic

REF. 052002 EAN. 3245060520021
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 3
Voltage according to EN 60309-2 230 V (50+60 Hz) blue
Clock hour position 6 h
Identification colour Blue
Degree of protection (IP) IP55
Switch Mechanical locking
With earth leakage switch No
Empty locations on mounting rail No
Housing material Plastic
Military model No

2 documents
Technical Sheet
F00097FR-05.pdf pdf (0.88 Mo)
Technical Sheet
F00097EN-05.pdf pdf (0.99 Mo)
3 documents
3D Autocad
052002.dwg dwg (0.17 Mo)
1 document
Agreement
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل