تجاوز إلى المحتوى الرئيسي
Logo print

Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E

P 17 Tempra LEGRAND

Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E

REF. 555414 EAN. 3245065554144
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Number of poles 3
Voltage according to EN 60309-2 200-250 V (50+60 Hz) blue
Clock hour position 6 h
Identification colour Blue
RAL-number 5005
Degree of protection (IP) IP67
Connection system Screwed terminal
Insert direction Straight
Cable entry Gland nut
Material Plastic
Military model No

3 documents
Technical Sheet
F01811FR-02.pdf pdf (3.67 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F01811EN-03.pdf pdf (9.37 Mo)
3 documents
Catalogue Commercial Page
ex223001_0527.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0533.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0534.pdf pdf (0.06 Mo)
1 document
3D Autocad
555414.dwg dwg (0.13 Mo)
4 documents
PEP
LGRP-2014-110-V1-EN.pdf pdf (1.01 Mo)
Agreement
Agreement
Agreement
IMQ-CA02.05952 (0.35 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل