تجاوز إلى المحتوى الرئيسي
Logo print

Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E

P 17 Tempra LEGRAND

Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E

REF. 555109 EAN. 3245065551099
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 5
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Cable entry Gland nut
Material Plastic
Military model No

3 documents
Technical Sheet
F01811FR-02.pdf pdf (3.67 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F01811EN-03.pdf pdf (9.37 Mo)
4 documents
Catalogue Technical Page
ex223001_0529.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0530.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0525.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0531.pdf pdf (0.06 Mo)
1 document
3D Autocad
555109.dwg dwg (0.15 Mo)
4 documents
PEP
LGRP-2014-110-V1-EN.pdf pdf (1.01 Mo)
Agreement
Agreement
Agreement
IMQ-CA02.05953 (0.35 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل