تجاوز إلى المحتوى الرئيسي
Logo print

Surface appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+E

Hypra LEGRAND

Surface appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+E

REF. 053090 EAN. 3245060530907
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Number of poles 4
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP67
Connection system Screwed terminal
Construction type Recessed mounted device plug
Phase inverter No
Insert direction Straight
Material Plastic
Military model No

2 documents
Technical Sheet
F00130EN-07.pdf pdf (1.29 Mo)
Technical Sheet
F00130FR-07.pdf pdf (1.5 Mo)
1 document
3D Autocad
053090.dwg dwg (0.12 Mo)
1 document
Agreement