تجاوز إلى المحتوى الرئيسي
Logo print

Surface appliance inlet Hypra - IP 66/67-55 - 200/250 V~ - 32 A - 2P+E

Hypra LEGRAND

Surface appliance inlet Hypra - IP 66/67-55 - 200/250 V~ - 32 A - 2P+E

REF. 053086 EAN. 3245060530860
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Voltage according to EN 60309-2 230 V (50+60 Hz) blue
Number of poles 3
Clock hour position 6 h
Identification colour Blue
Degree of protection (IP) IP67
Connection system Screwed terminal
Construction type Recessed mounted device plug
Phase inverter No
Insert direction Straight
Material Plastic
Military model No

2 documents
Technical Sheet
F00130EN-07.pdf pdf (1.29 Mo)
Technical Sheet
F00130FR-07.pdf pdf (1.5 Mo)
1 document
Agreement