تجاوز إلى المحتوى الرئيسي
Logo print

Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+E

P 17 Tempra LEGRAND

Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+E

REF. 555588 EAN. 3414970735027
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 63 A
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Number of poles 4
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP67
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 106 mm
Drill hole distance vertical 85 mm
Flange size horizontal 106 mm
Drill hole distance horizontal 77 mm

3 documents
Technical Sheet
F02385FR-01.pdf pdf (2.98 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F02385EN-01.pdf pdf (1.98 Mo)
3 documents
Catalogue Technical Page
ex223001_0535.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0528.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_0534.pdf pdf (0.06 Mo)
3 documents
BIM Data
3D Autocad
555588.dwg dwg (0.14 Mo)
3 documents
Agreement
OC / CB-FR_706516 (1.27 Mo)
PEP
LGRP-00204-V01.01-EN.pdf pdf (0.77 Mo)
Agreement
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل