تجاوز إلى المحتوى الرئيسي
Logo print

Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+E

P 17 Tempra LEGRAND

Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+E

REF. 555688 EAN. 3414970735140
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 125 A
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Number of poles 4
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP67
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 146 mm
Drill hole distance vertical 124 mm
Flange size horizontal 146 mm
Drill hole distance horizontal 124 mm

3 documents
Technical Sheet
F02385FR-01.pdf pdf (2.98 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F02385EN-01.pdf pdf (1.98 Mo)
3 documents
Catalogue Technical Page
ex223001_0535.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0528.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_0534.pdf pdf (0.06 Mo)
3 documents
BIM Data
3D Autocad
555688.dwg dwg (0.14 Mo)
3 documents
Agreement
OC / CB-FR_706516 (1.27 Mo)
Agreement
PEP
LGRP-00204-V01.01-EN.pdf pdf (0.77 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل