تجاوز إلى المحتوى الرئيسي
Logo print

Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 125A - 3P+N+E - plastic

Hypra LEGRAND

Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 125A - 3P+N+E - plastic

REF. 059513 EAN. 3245060595135
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 125 A
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Number of poles 5
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP67
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 146 mm
Drill hole distance vertical 124 mm
Flange size horizontal 146 mm
Drill hole distance horizontal 124 mm

4 documents
Technical Sheet
F00130EN-07.pdf pdf (1.29 Mo)
Instruction Use
LE03763AA.pdf pdf (0.13 Mo)
Technical Sheet
F00130FR-07.pdf pdf (1.5 Mo)
Instruction Use
LE09818AA.pdf pdf (0.67 Mo)
1 document
PEP
LGRP-00200-V01.01-EN.pdf pdf (0.71 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل