تجاوز إلى المحتوى الرئيسي
Logo print

Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E - plastic

Hypra LEGRAND

Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E - plastic

REF. 059427 EAN. 3245060594275
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 63 A
Voltage according to EN 60309-2 230 V (50+60 Hz) blue
Number of poles 4
Clock hour position 9 h
Identification colour Blue
Degree of protection (IP) IP67
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 106 mm
Drill hole distance vertical 85 mm
Flange size horizontal 106 mm
Drill hole distance horizontal 77 mm

4 documents
Technical Sheet
F00130EN-07.pdf pdf (1.29 Mo)
Instruction Use
LE03763AA.pdf pdf (0.13 Mo)
Technical Sheet
F00130FR-07.pdf pdf (1.5 Mo)
Instruction Use
LE09817AA.pdf pdf (0.36 Mo)
2 documents
Agreement
OC / CB-FR_710636 (0.64 Mo)
PEP
LGRP-00200-V01.01-EN.pdf pdf (0.71 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل