تجاوز إلى المحتوى الرئيسي
Logo print

Panel mounting socket P17 - IP 54 - IK09 - 250 V~ - 2P+E - blue

P 17 Tempra LEGRAND

Panel mounting socket P17 - IP 54 - IK09 - 250 V~ - 2P+E - blue

REF. 057672 EAN. 3245060576721
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Voltage according to EN 60309-2 Other
Number of poles 3
Identification colour Blue
Degree of protection (IP) IP54
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 75 mm
Drill hole distance vertical 60 mm
Flange size horizontal 75 mm
Drill hole distance horizontal 60 mm

2 documents
Technical Sheet
F00390FR-05.pdf pdf (0.6 Mo)
Technical Sheet
F00390EN-05.pdf pdf (0.65 Mo)
2 documents
Catalogue Commercial Page
ex223001_0526.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_0531.pdf pdf (0.06 Mo)
3 documents
BIM Data
BIM Data
3D Autocad
057671.dwg dwg (0.1 Mo)