تجاوز إلى المحتوى الرئيسي
Logo print

Panel mounting socket fixing centre Hypra - IP 66/67 - 200/250 V~ - 32 A -2P+E

Hypra LEGRAND

Panel mounting socket fixing centre Hypra - IP 66/67 - 200/250 V~ - 32 A -2P+E

REF. 053046 EAN. 3245060530464
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Voltage according to EN 60309-2 230 V (50+60 Hz) blue
Number of poles 3
Clock hour position 6 h
Identification colour Blue
Degree of protection (IP) IP67
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 94 mm
Drill hole distance vertical 70 mm
Flange size horizontal 84 mm
Drill hole distance horizontal 70 mm

3 documents
Technical Sheet
F00130EN-07.pdf pdf (1.29 Mo)
Instruction Use
2500390-03.pdf pdf (0.28 Mo)
Technical Sheet
F00130FR-07.pdf pdf (1.5 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل