تجاوز إلى المحتوى الرئيسي
Logo print

Panel mounting socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - plastic

Hypra LEGRAND

Panel mounting socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - plastic

REF. 052401 EAN. 3245060524012
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Voltage according to EN 60309-2 20-25 V (50+60 Hz) violet
Number of poles 2
Identification colour Purple
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 72 mm
Drill hole distance vertical 60 mm
Flange size horizontal 64 mm
Drill hole distance horizontal 52 mm

2 documents
Technical Sheet
F00138FR-04.pdf pdf (1.44 Mo)
Technical Sheet
F00138EN-04.pdf pdf (1.25 Mo)
1 document
Agreement
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل