تجاوز إلى المحتوى الرئيسي
Logo print

Panel mounting socket inclined outlet Hypra - IP44 -380/415V~ -16 A -3P+E -metal

Hypra LEGRAND

Panel mounting socket inclined outlet Hypra - IP44 -380/415V~ -16 A -3P+E -metal

REF. 052233 EAN. 3245060522339
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Number of poles 4
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Material Other
Military model No
Flange size vertical 84 mm
Drill hole distance vertical 70 mm
Flange size horizontal 74 mm
Drill hole distance horizontal 60 mm
You can only compare 4 products, you must remove 1 to add this one
التفاصيل