تجاوز إلى المحتوى الرئيسي
Logo print

Panel mounting socket-inclined outlet Hypra-IP44 -380/415V -16A -3P+N+E -plastic

Hypra LEGRAND

Panel mounting socket-inclined outlet Hypra-IP44 -380/415V -16A -3P+N+E -plastic

REF. 052224 EAN. 3245060522247
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Number of poles 5
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 84 mm
Drill hole distance vertical 70 mm
Flange size horizontal 74 mm
Drill hole distance horizontal 60 mm
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل