Panel mounting socket fixing centre Hypra -IP 66/67-55 - 200/250V~ - 16 A - 2P+E
Hypra
LEGRAND
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 200/250V~ - 16 A - 2P+E
REF. 051146
EAN.
3245060511463
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 84 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 70 mm |
1 document
Technical Sheet
3 documents
BIM Data
BIM Data
3D Autocad
SELECT AN ACTION