تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - 2 x 2-way + 1-way switch - 20 AX - 250 V~ - 3-gang - 2 modules - White

Arteor™ LEGRAND

Arteor™ - 2 x 2-way + 1-way switch - 20 AX - 250 V~ - 3-gang - 2 modules - White

REF. 572044 EAN. 3245065720440
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Equipped with 2 Two-way switch
Number of socket outlets total 0
Number of socket outlets switchable 0
Method of operation Rocker/button
Mounting direction Horizontal
Type of fastening Other
With lighting No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP40
Nominal voltage 250 V
Rated current 20 A
Number of contacts as change-over contact 2
Device width 45 mm
Device height 45 mm
Device depth 43 mm
Built-in depth 28.5 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Connection type Screwed terminal
Terminals capacity 4-4 mm²

1 document
Catalogue Commercial Page
ex223001_0558.pdf pdf (0.11 Mo)
1 document
Agreement