تجاوز إلى المحتوى الرئيسي
Logo print

Rail to be cut - EN 60715 - asymmetrical - L. 2 m

Atlantic & Marina LEGRAND

Rail to be cut - EN 60715 - asymmetrical - L. 2 m

REF. 037402 EAN. 3245060374020
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model G-rail
Material Steel
Surface protection Chromated
Punch shape None
Material thickness 1.5 mm
Length 2000 mm
Height 15 mm

4 documents
Catalogue Commercial Page
ex223001_0439.pdf pdf (0.23 Mo)
Catalogue Technical Page
ex223001_0437.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0431.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0425.pdf pdf (0.11 Mo)
1 document
3D Autocad
037402.dwg dwg (0.04 Mo)