تجاوز إلى المحتوى الرئيسي
Logo print

Symmetrical rail Lina25 Height 15 for box width 1200

LEGRAND

Symmetrical rail Lina25 Height 15 for box width 1200

REF. 036786 EAN. 3245060367862
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model DIN rail (top hat rail) 35/15 mm
Material Steel
Surface protection Chromated
Punch shape Long-slot
Drill hole distance centrically 1123 mm
Material thickness 1.5 mm
Length 1143 mm
Height 15 mm

2 documents
Catalogue Technical Page
ex223001_0437.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0431.pdf pdf (0.09 Mo)
1 document
3D Autocad
036786.dwg dwg (0.04 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل