تجاوز إلى المحتوى الرئيسي
Logo print

Symmetrical rail Lina25 Height 15 for box width 1000

LEGRAND

Symmetrical rail Lina25 Height 15 for box width 1000

REF. 036785 EAN. 3245060367855
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model DIN rail (top hat rail) 35/15 mm
Material Steel
Surface protection Chromated
Punch shape Long-slot
Drill hole distance centrically 923 mm
Material thickness 1.5 mm
Length 943 mm
Height 15 mm

2 documents
Catalogue Technical Page
ex223001_0437.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0431.pdf pdf (0.09 Mo)
1 document
3D Autocad
036785.dwg dwg (0.04 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل