تجاوز إلى المحتوى الرئيسي
Logo print

Lina 25 rail - for cabinets width 400 mm - L. 343 mm

LEGRAND

Lina 25 rail - for cabinets width 400 mm - L. 343 mm

REF. 036781 EAN. 3245060367817
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model DIN rail (top hat rail) 35/15 mm
Material Steel
Surface protection Chromated
Punch shape Long-slot
Drill hole distance centrically 323 mm
Material thickness 1.5 mm
Length 343 mm
Height 15 mm

2 documents
Catalogue Technical Page
ex223001_0437.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0431.pdf pdf (0.09 Mo)
1 document
3D Autocad
036781.dwg dwg (0.04 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل