تجاوز إلى المحتوى الرئيسي
Logo print

Symmetrical rail - for fixing modular device in XL³ 6300 enclosure - 36 modules

LEGRAND

Symmetrical rail - for fixing modular device in XL³ 6300 enclosure - 36 modules

REF. 021142 EAN. 3245060211424
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model DIN rail (top hat rail) 15 mm
Material Aluminium
Surface protection Untreated
Punch shape None
Material thickness 15 mm
Length 1300 mm
Height 35 mm

2 documents
Instruction Use
LE05183AB.pdf pdf (8.66 Mo)
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0396.pdf pdf (0.23 Mo)