تجاوز إلى المحتوى الرئيسي
Logo print

Universal rail XL³ 800/4000 - width 850 mm

LEGRAND

Universal rail XL³ 800/4000 - width 850 mm

REF. 020654 EAN. 3245060206543
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model DIN rail (top hat rail) 15 mm
Material Aluminium
Surface protection Untreated
Punch shape None
Material thickness 15 mm
Length 850 mm
Height 35 mm

1 document
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0394.pdf pdf (0.08 Mo)
6 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)