تجاوز إلى المحتوى الرئيسي
Logo print

Rail - for XL³ 800/4000 - for fixing fonctional uprights - 36 modules

XL³ LEGRAND

Rail - for XL³ 800/4000 - for fixing fonctional uprights - 36 modules

REF. 020651 EAN. 3245060206512
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model G-rail
Material Aluminium
Surface protection Untreated
Punch shape None
Material thickness 1.3 mm
Length 682.5 mm
Height 61.2 mm

2 documents
Workshop Book
Instruction Use
G8008B.pdf pdf (1.23 Mo)
1 document
Catalogue Commercial Page
ex223001_0384.pdf pdf (0.22 Mo)
3 documents
PEP
LGRP-2013-179-V1-EN.pdf pdf (0.99 Mo)
PEP
Agreement
LOVAG-IT 12.017 (0.13 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل