تجاوز إلى المحتوى الرئيسي
Logo print

Double RJ 45 socket Valena Life - category 5e FTP - with cover plate - white

Valena Life Legrand

Double RJ 45 socket Valena Life - category 5e FTP - with cover plate - white

REF. 753154 EAN. 3414970618856
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 2
Category 5E
Colour White
RAL-number 9003
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP21
Mechanical coding No
Colour coding Yes
Device width 74.7 mm
Device height 74.7 mm
Device depth 37 mm
Built-in depth 27.2 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

4 documents
Technical Sheet
F02115EN-01.pdf pdf (1.42 Mo)
Instruction Use
LE07456AC.pdf pdf (5.97 Mo)
Instruction Use
LE07456AB.pdf pdf (6.87 Mo)
Technical Sheet
F02115FR-01.pdf pdf (1.42 Mo)
3 documents
Agreement
Agreement
Agreement