تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - HDMI preterminated socket 2 modules White Arteor

Arteor™ LEGRAND

Arteor™ - HDMI preterminated socket 2 modules White Arteor

REF. 572299 EAN. 3414971483378
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Utilization HDMI
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint Yes
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With buses/couplings Yes
Suitable for number of connectors 1
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 58 mm
Built-in depth 45 mm
Operating / setting temperature 5-50 °C
Storage temperature -10-70 °C

2 documents
Technical Sheet
S000080258EN-02.pdf pdf (0.54 Mo)
Technical Sheet
S000080258FR-02.pdf pdf (0.54 Mo)
2 documents
Catalogue Commercial Page
ex223001_0583.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_1006.pdf pdf (0.13 Mo)
1 document
PEP
LGRP-01744-V01.01-EN.pdf pdf (1.18 Mo)