تجاوز إلى المحتوى الرئيسي
Logo print

Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27

LEGRAND

Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27

REF. 031210 EAN. 3245060312107
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Explosion-tested version 'Ex e' No
Connectable conductor cross section fine-strand without cable end sleeve 4-4 mm²
Connectable conductor cross section fine-strand with cable end sleeve 2.5-2.5 mm²
Connectable conductor cross section solid-core 4-4 mm²
Connectable conductor cross section multi-wired 4-4 mm²
Rated current In 40 A
Rated voltage 230 V
Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection
Number of poles 1
Number of clamp positions per pole 1
Mounting method Other
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 Other
Width 55.4 mm
Height 15.5 mm
Depth 18.5 mm
Closing plate required No
Colour Grey
Transparent No

2 documents
Catalogue Commercial Page
ex223001_1078.pdf pdf (0.15 Mo)
Catalogue Commercial Page
ex223001_0801.pdf pdf (0.1 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل