تجاوز إلى المحتوى الرئيسي
Logo print

Niloé™ - RJ 45 Cat.6 UTP socket - 9-contact - White

Niloé™ LEGRAND

Niloé™ - RJ 45 Cat.6 UTP socket - 9-contact - White

REF. 764573 EAN. 3414970682949
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour White
RAL-number 0
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Colour coding Yes
Device width 75.8 mm
Device height 75.8 mm
Device depth 42.8 mm
Built-in depth 30.8 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

3 documents
Technical Sheet
F02221FR-02.pdf pdf (1.51 Mo)
Instruction Use
LE10069AA.pdf pdf (2.43 Mo)
Technical Sheet
F02221EN-02.pdf pdf (1.51 Mo)
1 document
Catalogue Commercial Page
ex223001_0748.pdf pdf (0.13 Mo)
9 documents
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement