تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ Authentic - Telephone socket British telecom Master Glossy gold

Synergy™ LEGRAND

Synergy™ Authentic - Telephone socket British telecom Master Glossy gold

REF. 833450 EAN. 3414970668288
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with full cover plate
Type of connector Other
Category 3
Colour Gold
Connection type Other
Shielded housing No
Separate earthing connection Yes
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP21
Mechanical coding No
Colour coding No
Device width 86 mm
Device height 86 mm
Device depth 20.5 mm
Degree of impact strength (IK) IK01
Operating / setting temperature 5-45 °C
Storage temperature -20-70 °C
Halogen free Yes
Antimicrobial treatment No

1 document
Catalogue Commercial Page
ex223001_0723.pdf pdf (0.11 Mo)