تجاوز إلى المحتوى الرئيسي
Logo print
title

Synergy™ Sleek - Telephone socket British telecom Secondary Glossy gold

Synergy™ LEGRAND

Synergy™ Sleek - Telephone socket British telecom Secondary Glossy gold

REF. 832451 EAN. 3414970663184
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with full cover plate
Type of connector Other
Category 3
Colour Gold
Connection type Other
Shielded housing No
Separate earthing connection Yes
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP21
Mechanical coding No
Colour coding No
Device width 86 mm
Device height 86 mm
Device depth 20.5 mm
Degree of impact strength (IK) IK01
Operating / setting temperature 5-45 °C
Storage temperature -20-70 °C
Halogen free Yes
Antimicrobial treatment No

2 documents
Technical Sheet
F03845EN-00.pdf pdf (0.46 Mo)
Instruction Use
LE08852AA.pdf pdf (0.24 Mo)
1 document
Catalogue Commercial Page
ex223001_0730.pdf pdf (0.09 Mo)