تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - BNC 75 socket - 1 module - Magnesium

Arteor™ LEGRAND

Arteor™ - BNC 75 socket - 1 module - Magnesium

REF. 572776 EAN. 3245065727760
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Utilization BNC/TNC
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Antimicrobial treatment No
Surface finishing Matt
Colour Other
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 1
Suitable for number of connectors 1
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 22.5 mm
Device height 45 mm
Min. depth of built-in installation box 23.8 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

1 document
Technical Sheet
F00735EN-00.pdf pdf (0.28 Mo)
2 documents
Catalogue Commercial Page
ex223001_0584.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_1007.pdf pdf (0.11 Mo)