تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - 3.5mm Jack socket - preterminated - 1 module - White

Arteor™ LEGRAND

Arteor™ - 3.5mm Jack socket - preterminated - 1 module - White

REF. 572091 EAN. 3245065720914
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Utilization Jack plug
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface finishing Matt
Colour White
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 1
Suitable for number of connectors 1
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 22.5 mm
Device height 45 mm
Min. depth of built-in installation box 40 mm
Built-in depth 19 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

2 documents
Technical Sheet
S000043764FR-01.pdf pdf (0.13 Mo)
Technical Sheet
S000043764EN-01.pdf pdf (0.1 Mo)
2 documents
Catalogue Commercial Page
ex223001_0584.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_1007.pdf pdf (0.11 Mo)