تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Display port socket - preterminated - 1 module - White

Arteor™ LEGRAND

Arteor™ - Display port socket - preterminated - 1 module - White

REF. 572090 EAN. 3245065720907
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Utilization Other
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint Yes
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface finishing Matt
Colour White
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 1
Suitable for number of connectors 1
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 45.05 mm
Device height 45.05 mm
Min. depth of built-in installation box 50 mm
Built-in depth 28.5 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

1 document
Technical Sheet
S000080436FR-00.pdf pdf (0.63 Mo)
2 documents
Catalogue Commercial Page
ex223001_0583.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_1006.pdf pdf (0.13 Mo)