تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ - Yoke - for 3 gang Mosaic front plate - 6 Mosaic modules

Synergy™ LEGRAND

Synergy™ - Yoke - for 3 gang Mosaic front plate - 6 Mosaic modules

REF. 735476 EAN. 3245067354766
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Flush-mounted
Mounting method Mounting with screw
With nail No
Mounting method of the module inserts Front side
Mounting direction Horizontal and vertical
Number of modules horizontal (module system) 6
Number of modules vertical (module system) 1
With built-in installation box No
With screws Yes
Suitable for mounting in round junction box 60 mm No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for mounting on DIN-rail 35 mm No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated