تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - RJ45 socket - rear pluggable - category 5e FTP - 9 contacts - white

Mosaic™ LEGRAND

Mosaic™ - RJ45 socket - rear pluggable - category 5e FTP - 9 contacts - white

REF. 078621 EAN. 3245060786212
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation Yes
Floor box/subfloor mounted Yes
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 5E
Colour White
RAL-number 9003
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space Yes
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Colour coding Yes
Device width 45 mm
Device height 45 mm
Number of modules (module system) 2
Degree of impact strength (IK) IK03
Operating / setting temperature -40-70 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

1 document
Instruction Use
LE00016AC.pdf pdf (1.25 Mo)
2 documents
Catalogue Commercial Page
ex223001_0993.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_1190.pdf pdf (0.1 Mo)