تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - RJ45 socket category 6 UTP 1 module white antimicrobial

Mosaic™ LEGRAND

Mosaic™ - RJ45 socket category 6 UTP 1 module white antimicrobial

REF. 076581 EAN. 3245060765811
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation Yes
Floor box/subfloor mounted Yes
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour White
RAL-number 9003
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space Yes
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Colour coding Yes
Device width 22.5 mm
Device height 45 mm
Device depth 33.7 mm
Number of modules (module system) 1
Built-in depth 25.2 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -40-70 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment Yes
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

3 documents
Technical Sheet
F00949FR-08.pdf pdf (0.78 Mo)
Instruction Use
LE01557AJ.pdf pdf (1.55 Mo)
Technical Sheet
F00949EN-08.pdf pdf (0.78 Mo)
3 documents
Catalogue Commercial Page
ex223001_1188.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0986.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_1205.pdf pdf (0.09 Mo)
2 documents
BIM Data
BIM Data
13 documents
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
PEP
Agreement
PEP
Agreement
Agreement
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل