تجاوز إلى المحتوى الرئيسي
Logo print

RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 2 m - in plastic bag with hook

LEGRAND

RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 2 m - in plastic bag with hook

REF. 039874 EAN. 3414970994363
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type U/UTP
Category 6
Length 2 m
Type of connector connection 1 RJ45 8(8)
Type of connector connection 2 RJ45 8(8)
Colour outer sheath Blue
Anti-kink sleeve Moulded-on
Locking lever Yes
Colour anti-kink sleeve Blue
Fire retardant version No
Oil resistant according to EN IEC 60811-404 No
Cable construction 1x4
AWG-size 24
Pin assignment 1:1
NVP value 0 %
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
Operating / setting temperature -20-60 °C
Storage temperature 0-50 °C
RAL-number 5015
Cable nature for connection Flexible

2 documents
Technical Sheet
S000100678EN-01.pdf pdf (0.09 Mo)
Technical Sheet
S000100678FR-01.pdf pdf (0.09 Mo)
1 document
Catalogue Commercial Page
ex223001_1009.pdf pdf (0.23 Mo)
2 documents
PEP
LGRP-00224-V03.01-EN.pdf pdf (0.94 Mo)
PEP
LGRP-00224-V03.01-FR.pdf pdf (0.91 Mo)