Patch cord RJ45 category 6 U/UTP LSZH green 5m
LCS³
LEGRAND
Patch cord RJ45 category 6 U/UTP LSZH green 5m
REF. 051861
EAN.
3245060518615
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | U/UTP |
---|---|
Category | 6 |
Length | 5 m |
Type of connector connection 1 | RJ45 8(8) |
Type of connector connection 2 | RJ45 8(8) |
Colour outer sheath | Green |
Anti-kink sleeve | Moulded-on |
Locking lever | Yes |
Colour anti-kink sleeve | Green |
Fire retardant version | Yes |
---|---|
Oil resistant according to EN IEC 60811-404 | No |
Cable construction | 1x4 |
AWG-size | 24 |
Pin assignment | 1:1 |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
RAL-number | 6026 |
Cable nature for connection | Flexible |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
5 documents
Agreement
AoC-CL2_Cat6UTP3275432861ac1181025
(0.07 Mo)
PEP
Agreement
AoC-CL2_C6_UTP_32886_ac1191057
(0.06 Mo)
PEP
PEP
SELECT AN ACTION