تجاوز إلى المحتوى الرئيسي
Logo print

Patch cord category 6A S/FTP PVC yellow 3m

LCS³ LEGRAND

Patch cord category 6A S/FTP PVC yellow 3m

REF. 051782 EAN. 3245060517823
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type S/FTP
Category 6A (IEC)
Length 3 m
Type of connector connection 1 RJ45 8(8)
Type of connector connection 2 RJ45 8(8)
Colour outer sheath Yellow
Anti-kink sleeve Moulded-on
Locking lever Yes
Colour anti-kink sleeve Yellow
Fire retardant version No
Oil resistant according to EN IEC 60811-404 No
Cable construction 1x4
AWG-size 27
Pin assignment 1:1
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
RAL-number 1018
Cable nature for connection Flexible

2 documents
Technical Sheet
S000115525FR-00.pdf pdf (0.29 Mo)
Technical Sheet
S000115525EN-00.pdf pdf (0.29 Mo)
1 document
Catalogue Commercial Page
ex223001_0980.pdf pdf (0.07 Mo)
3 documents
PEP
LGRP-01766-V01.01-FR.pdf pdf (0.82 Mo)
PEP
LGRP-01766-V01.01-EN.pdf pdf (0.85 Mo)
PEP
LGRP-01368-V01.01-EN.pdf pdf (0.63 Mo)