تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - SUB D socket - screw connection - 9 contacts - white

Mosaic™ LEGRAND

Mosaic™ - SUB D socket - screw connection - 9 contacts - white

REF. 078765 EAN. 3245060787653
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Utilization D-sub-miniature
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface finishing Matt
Colour White
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
Suitable for number of connectors 1
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP40

1 document
Instruction Use
LE02746AC.pdf pdf (1.29 Mo)
2 documents
Catalogue Commercial Page
ex223001_1195.pdf pdf (0.46 Mo)
Catalogue Commercial Page
ex223001_1009.pdf pdf (0.23 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل