تجاوز إلى المحتوى الرئيسي
Logo print

AFDD DX3 STOP ARC 6000A 1 pole + neutral 10A curve C

DX³ LEGRAND

AFDD DX3 STOP ARC 6000A 1 pole + neutral 10A curve C

REF. 415929 EAN. 3414971179547
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Release characteristic C
Number of poles 2
Rated current 10 A
Rated voltage 230 V
Rated short-circuit breaking capacity according to EN 60898 6 kA
Voltage type AC
Current limiting class 3
Frequency 50-60 Hz
Concurrently switching neutral conductor Yes
Over voltage category 3
Pollution degree 2
Width in number of modular spacings 2
Degree of protection (IP) IP20

3 documents
Technical Guide
Instruction Use
LE10543BD.pdf pdf (6.5 Mo)
Technical Sheet
F02541EN-05.pdf pdf (1.62 Mo)
1 document
Catalogue Commercial Page
ex223001_0064.pdf pdf (0.09 Mo)
1 document
3D Autocad
415932.dwg dwg (0.17 Mo)
1 document
PEP
LGRP-00582-V01.01-EN.pdf pdf (0.64 Mo)